Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Bishop-Wisecarver
LoPro Linear Actuators
Belt / Chain Linear Actuator - LoPro Linear Actuator
Bishop-Wisecarver
LoPro Linear Actuators
Belt / Chain Linear Actuator - LoPro Linear Actuator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LPB2SCWCZRUB10.0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Size
SIZE
Drive Type
DT
Track material
TM
Carriage Type
WP
Wheel Type
WT
Additional Wheel Plate Option
AWPO
Shaft Configuration
SC
Shaft Position
SP
Open Bottom in Housing
OBH
Support Beam
SB
Travel Length
TL [mm]
Carriage Length
CL [Gümrük]
Track Plate Length
TPL [Gümrük]
System Length
SL [Gümrük]
System Height
SH [Gümrük]
Beam Length
BL [Gümrük]
1
2
3
4
5
LPB1ZCWCZRUB10.0
1
Belt Drive
Carbon Steel
Wiper Wheel Plate
Carbon Steel
None
Single Drive Shaft
Right
No
Unmounted
10.0
3.700
4.094
10.927
1.537
6.457
LPB2SCWCZRUB10.0
2S
Belt Drive
Carbon Steel
Wiper Wheel Plate
Carbon Steel
None
Single Drive Shaft
Right
No
Unmounted
10.0
5.114
5.508
14.468
2.401
8.658
LPB2LCWCZRUB10.0
2L
Belt Drive
Carbon Steel
Wiper Wheel Plate
Carbon Steel
None
Single Drive Shaft
Right
No
Unmounted
10.0
5.114
5.508
18.030
3.976
8.658
LPB3ZCWCZRUB10.0
3
Belt Drive
Carbon Steel
Wiper Wheel Plate
Carbon Steel
None
Single Drive Shaft
Right
No
Unmounted
10.0
6.990
7.384
23.135
4.768
11.480
LPB4ZCWCZRUB10.0
4
Belt Drive
Carbon Steel
Wiper Wheel Plate
Carbon Steel
None
Single Drive Shaft
Right
No
Unmounted
10.0
9.600
9.994
27.352
5.120
14.246
Sıkıştırılmış görünümü göster (5 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Bishop-Wisecarver
- Belt / Chain Linear Actuator
Sipariş numarası
LPB2SCWCZRUB10.0
Shorttext
LoPro Linear Actuator
Son değişiklik
31.10.2023 13:40:33
Parça
Anahtar Kelimeler
Linear Actuators
Sınıflandırmalar
CNS
CNSERPBASE Object Properties